IESNA:LM-63-2002
[TEST]P1388881
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA5C-827-U-T3BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 5xLight Square PACKAGE 80CRI 2700K FIXTURE w/ TYPE III ANGLED BACKLIGHT CONTROL
[LAMP] (70) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.97A 236.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]22683.9
TILT=NONE
70 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 236.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 64 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 60 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
155.8 185.8 257.7 491.4 1318.5 2241.4 3092.4 3643.8 4189.2 4890.4 5783.3 6706.3 7988.8 9199.4 10218.2 11075.3 11866.4 12639.5 
13460.5 14545.3 15797.8 16978.5 17284.1 16774.7 15923.7 14952.8 14209.7 13586.4 11225.1 7323.6 3506.0 1696.0 899.0 365.6 209.8 
113.9 65.9 0.0 
155.8 191.8 257.7 479.4 1222.6 2205.5 3002.5 3601.9 4189.2 4884.4 5693.5 6730.3 7946.9 9043.6 10080.4 10931.4 11716.5 12453.7 
13292.7 14341.5 15642.0 16852.6 17272.1 16762.7 15857.8 14922.8 14143.7 13490.5 11243.1 7341.6 3577.9 1696.0 905.0 353.6 203.8 
107.9 65.9 0.0 
155.8 185.8 245.7 467.5 1120.7 2031.7 2942.6 3553.9 4141.2 4812.5 5615.5 6634.4 7689.2 8785.9 9690.9 10332.1 10979.4 11770.5 
12675.4 13742.2 15216.5 16912.5 17721.6 17392.0 16319.2 15252.5 14527.3 13934.0 11902.3 8084.7 4153.2 1917.8 911.0 341.6 215.8 
119.9 71.9 0.0 
155.8 185.8 233.7 401.5 964.9 1839.9 2660.9 3380.1 3997.4 4656.6 5429.8 6364.7 7341.6 8312.4 9133.5 9816.7 10278.2 10973.4 
11938.3 13148.9 14838.9 16600.9 17991.3 18063.2 17134.3 15887.7 15066.7 14521.3 12747.3 9547.0 5351.8 2433.2 1072.8 389.6 215.8 
137.8 89.9 0.0 
155.8 185.8 227.7 341.6 701.2 1426.4 2253.4 3080.5 3751.7 4387.0 5100.1 5987.1 6922.0 7922.9 8767.9 9499.1 10008.5 10416.0 11021.3 
12016.2 13580.4 15767.9 17835.5 18590.6 17889.4 16624.9 15833.8 15288.4 13586.4 11183.1 7203.7 3278.2 1468.3 545.4 245.7 167.8 
119.9 0.0 
155.8 179.8 215.8 281.7 479.4 928.9 1684.1 2427.2 3254.3 3943.5 4596.7 5339.9 6184.9 7017.9 7982.8 8755.9 9373.2 9828.7 10164.3 
10751.6 11674.6 13340.7 15941.7 18021.3 18560.7 17314.1 16427.1 15761.9 14245.6 12118.1 9157.5 5411.8 2720.9 1066.8 377.6 221.7 
161.8 0.0 
155.8 179.8 197.8 239.7 323.6 521.4 905.0 1528.2 2211.5 2966.6 3697.7 4488.8 5172.1 5915.2 6724.3 7551.3 8258.5 8905.8 9391.2 
9888.6 10511.9 11494.8 13065.0 15474.2 17883.4 18722.5 18213.1 17553.8 15210.5 12627.5 10086.4 8072.7 5124.1 2421.2 982.9 
317.6 215.8 0.0 
155.8 173.8 191.8 221.7 275.7 371.6 617.3 1018.8 1624.1 2259.4 2972.6 3715.7 4440.9 5172.1 5891.2 6706.3 7413.5 8138.6 8743.9 9355.2 
9984.5 10811.6 12076.1 13946.0 16547.0 18476.8 18854.3 18644.6 16612.9 13712.2 10877.5 8684.0 6256.8 3518.0 1474.3 413.5 
245.7 0.0 
155.8 167.8 185.8 209.8 239.7 293.7 413.5 605.3 976.9 1486.3 2091.6 2732.9 3440.0 4153.2 4902.4 5657.5 6382.7 7131.8 7845.0 8534.2 
9259.4 10116.4 11249.1 12729.4 14641.2 17020.4 18111.2 18446.8 17979.3 15803.8 12813.3 9864.7 7005.9 4566.7 2025.7 671.2 
281.7 0.0 
155.8 167.8 173.8 185.8 191.8 209.8 227.7 263.7 311.6 395.5 533.4 737.2 1018.8 1420.4 1887.8 2409.2 2972.6 3637.8 4351.0 5154.1 6023.1 7041.9 
8252.5 9702.8 11374.9 13160.9 14245.6 14940.8 16049.5 15462.2 12813.3 8881.8 5351.8 2810.8 1180.6 347.6 227.7 0.0 
155.8 161.8 161.8 161.8 167.8 167.8 167.8 173.8 167.8 173.8 173.8 179.8 191.8 203.8 239.7 275.7 329.6 401.5 497.4 635.3 809.1 1072.8 1426.4 1989.7 
2912.7 4542.8 5933.2 6802.2 8030.8 6868.1 5016.2 3523.9 2319.3 1198.6 347.6 83.9 24.0 0.0 
155.8 155.8 155.8 149.8 149.8 149.8 149.8 143.8 137.8 137.8 137.8 137.8 131.8 125.9 125.9 125.9 131.8 143.8 155.8 173.8 197.8 215.8 245.7 287.7 377.6 641.3 
958.9 1264.5 2061.6 2187.5 1546.2 940.9 545.4 251.7 101.9 42.0 18.0 0.0 
155.8 149.8 149.8 143.8 137.8 137.8 131.8 125.9 119.9 119.9 113.9 107.9 101.9 95.9 83.9 77.9 71.9 71.9 71.9 71.9 71.9 71.9 65.9 65.9 53.9 47.9 47.9 
47.9 59.9 71.9 53.9 47.9 47.9 36.0 24.0 18.0 18.0 0.0 
155.8 143.8 137.8 125.9 119.9 113.9 107.9 95.9 89.9 77.9 65.9 59.9 47.9 42.0 36.0 30.0 24.0 24.0 18.0 12.0 12.0 12.0 6.0 6.0 6.0 6.0 6.0 6.0 6.0 6.0 0.0 0.0 6.0 
6.0 12.0 12.0 12.0 0.0 
155.8 137.8 125.9 113.9 101.9 95.9 83.9 71.9 59.9 47.9 42.0 30.0 24.0 18.0 12.0 6.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.0 6.0 
12.0 12.0 0.0 
155.8 131.8 113.9 101.9 89.9 71.9 65.9 53.9 42.0 30.0 24.0 12.0 12.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.0 6.0 
12.0 0.0 
155.8 125.9 107.9 89.9 77.9 65.9 47.9 36.0 30.0 18.0 12.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.0 
6.0 0.0 
155.8 125.9 101.9 83.9 65.9 53.9 42.0 30.0 24.0 12.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.0 
0.0 
155.8 119.9 101.9 77.9 65.9 53.9 36.0 24.0 18.0 12.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
155.8 125.9 101.9 77.9 65.9 47.9 36.0 30.0 18.0 12.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
155.8 125.9 101.9 83.9 65.9 47.9 42.0 30.0 24.0 12.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
155.8 125.9 101.9 83.9 65.9 47.9 42.0 30.0 24.0 18.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
